??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BTL7-E100-M1800-B-S32
HELP_VARIABLE
Company
Balluff
Description
BTL7 A1_ Analog
Bill of material
BALLUFF BTL7-E100-M1800-B-S32
TC
Product identifier
BTL7-E100-M1800-B-S32
PX
Product view
43832_00
SW
Interface
NENN
Standard nominal length
mm
GT
Thread type
SA02
Connection type
SA
Connection type
POS
Position sensor
AUS
Output signal
A
0.000 mm
G
Thread
- mm
TRAFFIC
Customs number
W
Weight
1.3 Kg
DESCRIPT
Description
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.