??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BTL7-A510-M0500-B-S32
HELP_VARIABLE
Company
Balluff
Description
BTL7 A5_ Analog
Bill of material
BALLUFF BTL7-A510-M0500-B-S32
TC
Product identifier
BTL7-A510-M0500-B-S32
VERSION
Version
PX
Product view
43832_00
SW
Interface
COD
Coding
SYS
resolution of system
SYNC
SSI interface with synchronization to clock
NENN
Standard nominal length
mm
GT
Thread type
SA02
Connection type
SA
Connection type
KN
Contact insert
POS
Position sensor
AGS
Output signals- voltage
SK
Software/ Input-configuration
BR
Baud rate
AUS
Output signal
A
0.000 mm
G
Thread
- mm
W
Weight
0.6 Kg
TRAFFIC
Customs number
DESCRIPT
Description
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.