??
CAD모델 다운로드
CAD모델 선택
사용 가능한 제품: 1
BALLUFF BTL7-A501-M0100-P-S32
HELP_VARIABLE
Company
Balluff
Description
BTL7-Profile - Profile series 7
Bill of material
BALLUFF BTL7-A501-M0100-P-S32
TC
Product identifier
BTL7-A501-M0100-P-S32
VERSION
Version
SW
Transducer interface
SV
Power supply
5 = 10 to 30 V DC
DF
Data format
KC
Output characteristic curve
SYS
Resolution
SYNC
Synchronous / asynchronous operation
OG
Output characteristic curve
-
ES
Ethernet interface type
NENN
Standard nominal length
mm
BA
Style
P = profile housing
POS
Position sensor
SA
Connection type
HUBST
mm
값 입력 HUBST
mm
cm
inch
ft
B
Vertical distance of encoder
mm
값 입력 B
Vertical distance of encoder
mm
cm
inch
ft
C
Lateral offset
mm
값 입력 C
Lateral offset
mm
cm
inch
ft
WINKEL
°
WINKEL2
°
WINKEL3
°
NENN01
Standard nominal stroke- Control arm
mm
GS
Joint rod
W
Weight
0.4 Kg
TRAFFIC
Customs number
DESCRIPT
Description
CAE
미리보기
3D
치수도
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..
암호