??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BTL6-U101-M0200-PF-SA426-S4
HELP_VARIABLE
Company
Balluff
Description
BTL PF - Profile series PF
Bill of material
BALLUFF BTL6-U101-M0200-PF-SA426-S4
TC
Product identifier
BTL6-U101-M0200-PF-SA426-S4
SW
Transducer interface
SV
Supply voltage
-
DP
Device Profile
ES
Ethernet interface type
-
NENN
Standard nominal length
mm
BA
Style
PF = Flat profile housing
POS
Position sensor
SA
Connection type
S4
AUS
Output signal
rising and falling
HUBST
mm
Enter value for HUBST
mm
cm
inch
ft
D
Vertical distance of encoder
mm
Enter value for D
Vertical distance of encoder
mm
cm
inch
ft
C
Lateral offset
mm
Enter value for C
Lateral offset
mm
cm
inch
ft
WINKEL
°
WINKEL2
°
WINKEL3
°
NENN01
Standard nominal stroke- Control arm
mm
GS
Joint rod
W
Weight
0.3 Kg
TRAFFIC
Customs number
AAK365
Voltage
24 V
AAN427
Current
150 mA
AAN523
Connection category
Plug-in connection
AAC143
File/Hyperlink 1
https://publications.balluff.com/pdfengine/pdf?type=pdb&id=252573&con=en&ws=appoval
IODD
IO Device Description
DRF_928854_00_000
DESCRIPT
Description
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.