??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BTL6-E500-M0540-E2-KA00,15-ZA0N
HELP_VARIABLE
Company
Balluff
Description
BTL6 E2-E28
Bill of material
BALLUFF BTL6-E500-M0540-E2-KA00,15-ZA0N
TC
Product identifier
BTL6-E500-M0540-E2-KA00,15-ZA0N
VERSION
Version
PX
Product view
-
SW
Interface
COD
Coding
SYS
resolution of system
SYNC
SSI interface with synchronization to clock
ASF
Version
NENN
Standard nominal length
mm
GT
Thread type
SA
Connection type
KN
Contact insert
POS
Position sensor
AGS
Output signals- voltage
SK
Software/ Input-configuration
BR
Baud rate
AUS
Output signal
A
10.200 mm
G
Thread
Thread M4x4/6 deep mm
RENDER
Render
W
Weight
0.7 Kg
TRAFFIC
Customs number
DESCRIPT
Description
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.