??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BTL5-P-5500-2
HELP_VARIABLE
Company
Balluff
Description
Magnet for profile style - Magnet for profile style
Bill of material
BALLUFF BTL5-P-5500-2
VERF
Availability
Available
BC
Order code
BAM014T
TC
Product identifier
BTL5-P-5500-2
PX
Product view
43353_00
TECH
Tech. Details
Tech. Detail
ART
Type
floating
MATGE
Housing material
Plastic
MATGL
Slide surface material
-
GEW
Weight
ca. 40 g
VDP
Traverse velocity of magnet
any
WINKEL
°
WINKEL2
°
WINKEL3
°
C
mm
Enter value for C
mm
cm
inch
ft
NENN01
Standard nominal stroke- Control arm
GS
W
Weight
0.051 Kg
TRAFFIC
Customs number
90319000
MANUALDE
Manual DE
MANUALEN
Manual EN
DESCRIPT
Description
Principle of operation = BTL magnets, profile style, Version = floating, Material = POM, Dimension = 55 x 20 x 21 mm, Distance min. to BTL = 5.0 mm, Distance max. to BTL = 15 mm, Ambient temperature = -40...85 °C
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.