??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BTL5-F-2814-1S
HELP_VARIABLE
Company
Balluff
Description
Magnet for profile style - Magnet for profile style
Bill of material
BALLUFF BTL5-F-2814-1S
VERF
Availability
Available
BC
Order code
BAM014H
TC
Product identifier
BTL5-F-2814-1S
PX
Product view
-
TECH
Tech. Details
Tech. Detail
ART
Type
captive
MATGE
Housing material
Plastic
MATGL
Slide surface material
Plastic
GEW
Weight
ca. 28 g
VDP
Traverse velocity of magnet
any
WINKEL
°
WINKEL2
°
WINKEL3
°
C
mm
NENN01
Standard nominal stroke- Control arm
GS
W
Weight
0.030 Kg
TRAFFIC
Customs number
90319000
MANUALDE
Manual DE
MANUALEN
Manual EN
DESCRIPT
Description
Principle of operation = BTL magnets, profile style, Version = captive, Material = Iglidur J, Dimension = 28 x 29.9 x 40 mm, Ambient temperature = -40...85 °C
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.