??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BTL5-E10-M0130-B-DEXB-K15
HELP_VARIABLE
Company
Balluff
Description
BTL5 DEX
Bill of material
BALLUFF BTL5-E10-M0130-B-DEXB-K15
TC
Product identifier
BTL5-E10-M0130-B-DEXB-K15
PX
0036a
SW
Transducer interface
VGS
Supply voltage
AUS
Output signal
GEH
Housing Type
-
NENN
Standard nominal length
mm
GT
Thread type
POS
Position sensor
AP
Number of magnets
US
Transmission speed
ST
Rod end
SA
Connection type
COD
Coding
SYS
resolution of system
IRG
Interrogation
RRC
Recirculation
REG
Suitable for loop feedback / real-time
A
0.0 mm
B
0.0 mm
C
0.0 mm
W
Weight
Kg
TRAFFIC
Customs number
DESCRIPT
Description
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.