??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BTL2-S-4414-4Z
HELP_VARIABLE
Company
Balluff
Description
Float for BTL Rod
Bill of material
BALLUFF BTL2-S-4414-4Z
VERF
Availability
Available
BC
Order code
BAM0146
TC
Product identifier
BTL2-S-4414-4Z
PX
Product view
43365_01
TECH
Tech. Details
Tech. Detail
BZ
Description
Floats
BAU
for Series
BTL5 Rod
MAT
Material
Steinless steel 1.4571
GEW
Weight
ca. 35 g
BL
Ambient temperature range/
-40...+120°C
EWA
Immersion depth in water
ca. 30 mm
DRU
Pressure resistance (static)
20 bar
W
Weight
0.038 Kg
TRAFFIC
Customs number
90319000
MANUALDE
Manual DE
https://assets.balluff.com/WebBinary1/MAN_BTL2_S_4414_4Z_DE_EN_L19_DRW_810368_02_000.pdf
MANUALEN
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BTL2_S_4414_4Z_DE_EN_L19_DRW_810368_02_000.pdf
DESCRIPT
Description
Principle of operation = BTL magnet, float, Material = 1.4404 stainless steel, Dimension = Ø 44.0 mm/Ø 13.0 mm x 49.00 mm, Inside diameter = 13.0 mm, Ambient temperature = -20...120 °C
CAE
Previews
3D
Dimension
2D