??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BTL2-S-3212-4Z
HELP_VARIABLE
Company
Balluff
Description
Float for BTL Rod
Bill of material
BALLUFF BTL2-S-3212-4Z
VERF
Availability
Available
BC
Order code
BAM024J
TC
Product identifier
BTL2-S-3212-4Z
PX
Product view
43364_01
TECH
Tech. Details
Tech. Detail
BZ
Description
Floats
BAU
for Series
BTL5 Rod
MAT
Material
Steinless steel 1.4571
GEW
Weight
ca. 20 g
BL
Ambient temperature range/
-40...+120°C
EWA
Immersion depth in water
ca. 35 mm
DRU
Pressure resistance (static)
24 bar
W
Weight
0.024 Kg
TRAFFIC
Customs number
90319000
MANUALDE
Manual DE
https://assets.balluff.com/WebBinary1/MAN_BTL2_S_3212_4Z_DE_EN_L19_DRW_810160_02_000.pdf
MANUALEN
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BTL2_S_3212_4Z_DE_EN_L19_DRW_810160_02_000.pdf
DESCRIPT
Description
Principle of operation = BTL magnet, float, Material = 1.4404 stainless steel, Dimension = Ø 32.00 mm/Ø 11.7 mm x 53.00 mm, Inside diameter = 11.7 mm, Ambient temperature = -20...120 °C
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.