??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BTL-P-1013-4S
HELP_VARIABLE
Company
Balluff
Description
Magnet for BTL Rod
Bill of material
BALLUFF BTL-P-1013-4S
VERF
Availability
Available
BC
Order code
BAM013P
TC
Product identifier
BTL-P-1013-4S
PX
Product view
43361_00
TECH
Tech. Details
Tech. Detail
BZ
Description
Position sensor
BAU
for Series
BTL5 Rod
MAT
Material
Al
GEW
Weight
ca. 12 g
VDP
Traverse velocity of magnet
any
BL
Ambient temperature range/
-40...+100°C
W
Weight
0.016 Kg
TRAFFIC
Customs number
90319000
MANUALDE
Manual DE
MANUALEN
Manual EN
DESCRIPT
Description
Principle of operation = BTL magnet, rod, Material = Aluminium, Dimension = Ø 32 x 8 mm, Inside diameter = 13.0 mm, Ambient temperature = -40...100 °C
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.