??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BTL-P-1012-4R-PA
HELP_VARIABLE
Company
Balluff
Description
Magnet for BTL Rod
Bill of material
BALLUFF BTL-P-1012-4R-PA
VERF
Availability
Available
BC
Order code
BAM013K
TC
Product identifier
BTL-P-1012-4R-PA
PX
Product view
43362_00
TECH
Tech. Details
Tech. Detail
BZ
Description
Position sensor
BAU
for Series
BTL5 Rod
MAT
Material
PA 60 glass fiber rainforced
GEW
Weight
ca. 10 g
VDP
Traverse velocity of magnet
any
BL
Ambient temperature range/
-40...+100°C
W
Weight
0.011 Kg
TRAFFIC
Customs number
90319000
MANUALDE
Manual DE
MANUALEN
Manual EN
DESCRIPT
Description
Principle of operation = BTL magnet, rod, Material = PA, Dimension = Ø 25 x 8 mm, Inside diameter = 12.0 mm, Ambient temperature = -40...100 °C
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.