??
CAD모델 다운로드
CAD모델 선택
사용 가능한 제품: 1
BALLUFF BSE 44.0-RK
HELP_VARIABLE
Company
Balluff
Description
Inductive Snap switches
Bill of material
BALLUFF BSE 44.0-RK
VERF
Availability
Available
BC
Order code
BSE0008
TC
Product identifier
BSE 44.0-RK
PX
Product view
42762_00
TECH
Tech. Details
Tech. Detail
ICON
COD
Code for inductive Switching element
BSA
Rated operating distance
GES
Assured operating distance
VER
Application
W
Weight
0.03 Kg
TRAFFIC
Customs number
DESCRIPT
Description
Housing material = Thermoplast, GF, Continuous current = 1. Switch position: 6.0 A, Connection type = 1. Switch position: Screw terminal, Ambient temperature = -5...85 °C, Approval/Conformity = CE, UKCA, CCC, WEEE
CAE
미리보기
3D
치수도
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..
암호