??
ダウンロード(CADデータ)
CADモデル選択
選択可能な製品数: 1
BALLUFF BOS R254K-UUI-PR10-S4
HELP_VARIABLE
会社名
Balluff
説明
Photoelectric sensors
部品表
BALLUFF BOS R254K-UUI-PR10-S4
VERF
Availability
Available
BC
Order code
BOS0286
TC
Artikelbezeichnung
BOS R254K-UUI-PR10-S4
PX
Product view
57836_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Retroreflective sensor;Diffuse and through-beam sensors
W
Gewicht
0.05900 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Special characteristics = Washdown Plus, Washdown, Series = R254K, Dimension = 20.4 x 60.3 x 49.5 mm, Interface = IO-Link 1.1 Analog, current 4…20 mA Pin 4: Push-pull NO/NC Pin 2: PNP/NPN/push-pull NO/NC, Principle of operation = Photoelectric sensor, Principle of optical operation = Retroreflective sensor, Beam characteristic = Divergent, Light type = LED, red light, Light spot size = 200 x 200 mm at 8 m, Range = 8 m, Connection = Connector, M12x1-Male, 4-pin, Housing material = PA 12 PA PACM 12, Material sensing surface = PA PACM 12, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE, Ecolab, Secondary features = Identification, Device Discovery, Switching Profiles, Signal Quality Monitoring, External Signal Blanking, Signal Delay, Signal Speed Monitor, Switching Counter, Basic Statistics, Logic Blocks, Operating Hours Counter, Boot Cycle Counter, Voltage and Current Monitoring, Extreme Environment Status, Storage Usage Monitoring, Variant Configuration, Pin Assignment, Secondary features for condition monitoring = Vibration monitoring, Inclination monitoring and installation aid, Internal temperature monitoring, Internal humidity detection, Scope of delivery = Mounting instruction
CAE
EPlan
プレビュー
3D
情報
2D
プレビューと異なる製品が選択されました.[更新] ボタンでプレビューを再生成して下さい.
Code