??
下載CAD模型
CAD模型選擇
可提供的產品: 1
BALLUFF BOS 50K-PA-RE13-S4
HELP_VARIABLE
公司
Balluff
描述
光电传感器
明细表
BALLUFF BOS 50K-PA-RE13-S4
VERF
可用性
可得到
BC
订购代码
BOS02AZ
TC
产品识别器
BOS 50K-PA-RE13-S4
PX
产品视图
7200208069_AB
ROT
旋转
MOUNTING
安装
ICON
WEBINC
产品系列
W
重量
0.13300 kg
TRAFFIC
海关编号
TECH
技术细节
Tech. Detail
DESCRIPT
Description
Series = 50K, Dimension = 28.5 x 80.5 x 62 mm, Interface = PNP normally open (NO) PNP normally closed (NC), Principle of operation = Photoelectric sensor, Principle of optical operation = Through-beam sensor (receiver), Light type = LED, red light, Range = 0...60 m, Connection = Connector, M12x1-Male, 4-pin, Housing material = PC ABS, Material sensing surface = Glass, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, cULus, WEEE, UKCA
CAE
Previews
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.
Code