??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS 2K-PS-PR10-00,2-S49
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS 2K-PS-PR10-00,2-S49
VERF
Availability
no more available
BC
Order code
BOS00ZR
TC
Artikelbezeichnung
BOS 2K-PS-PR10-00,2-S49
PX
Product view
42406_01
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Retroreflective sensor;Diffuse and through-beam sensors
W
Gewicht
0.03700 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 2K, Dimension = 7.6 x 25.1 x 13.5 mm, Interface = PNP normally open (NO), Principle of operation = Photoelectric sensor, Principle of optical operation = Retroreflective sensor, Light type = LED, red light, Light spot size = Ø 10 mm at 100 mm, Range = 0...800 mm, Connection = Cable with connector, M8x1-Male, 3-pin, 0.20 m, PVC, Housing material = ABS, Material sensing surface = PMMA, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.