??
下載CAD模型
CAD模型選擇
可提供的產品: 1
BALLUFF BOS 18KF-PA-1PE-C-02
HELP_VARIABLE
公司
Balluff
描述
光电传感器
明细表
BALLUFF BOS 18KF-PA-1PE-C-02
VERF
可用性
可得到
BC
订购代码
BOS00K0
TC
产品识别器
BOS 18KF-PA-1PE-C-02
PX
产品视图
42432_01
ROT
旋转
MOUNTING
安装
ICON
WEBINC
产品系列
光扫描器;光扫描器和光屏障
W
重量
0.08300 kg
TRAFFIC
海关编号
85365019
TECH
技术细节
Tech. Detail
DESCRIPT
Description
Series = 18KF, Dimension = Ø 18 x 77 mm, Interface = PNP normally open (NO) PNP normally closed (NC), Principle of operation = Photoelectric sensor, Principle of optical operation = Diffuse sensor, energetic, Beam characteristic = Divergent, Light type = LED infrared, Light spot size = Ø 200 mm at 600 mm, Range = 0...700 mm, Connection = Cable, 2.00 m, PVC, Housing material = PBT, Material sensing surface = PMMA, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, cULus, WEEE, Trademark = Global
CAE
Previews
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.
Code