??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS 18-UK-2
HELP_VARIABLE
Company
Balluff
Description
Reflectors, Fibers, Optics
Bill of material
BALLUFF BOS 18-UK-2
VERF
Availability
Available
BC
Order code
BAM00RT
TC
Artikelbezeichnung
BOS 18-UK-2
PX
Product view
46520_00
ICON
TECH
Tech. Details
Tech. Detail
TRAFFIC
Customs number
83024900
DESCRIPT
Description
Principle of operation = Beam deflector BFO, Version = 90° lens, 2 mirrors in housing, Use = for photoelectric sensors BOS 18M, Dimension = Ø 23.5 x 23.5 mm, Material = ABS, Material sensing surface = PMMA, Sensing surface = Front pane, Mounting part = Thread M18x1
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.