??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOH TR-T16-001-01-S49F
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOH TR-T16-001-01-S49F
VERF
Availability
Available
BC
Order code
BOH001R
TC
Artikelbezeichnung
BOH TR-T16-001-01-S49F
PX
Product view
51385_01
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Optical sensor heads
W
Gewicht
0.01800 kg
TRAFFIC
Customs number
85414090
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = T16, Dimension = 34 x 10 x 10 mm, Application = Tube sensor, Liquid sensing, Interface = for switching amplifier, Principle of operation = Optical sensor head, Principle of optical operation = Fork sensor, Special optical feature = Diffraction caused by liquid, Light type = LED, red light, Connection = Cable with connector, M8x1-Female, 1 m, PUR, Housing material = Aluminium, anodized, black, Material sensing surface = Epoxy, Approval/Conformity = CE, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.