??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BML-S2C0-Q51L-M600-N0-KF05
HELP_VARIABLE
Company
Balluff
Description
BML-S2C
Bill of material
BALLUFF BML-S2C0-Q51L-M600-N0-KF05
TC
Product identifier
BML-S2C0-Q51L-M600-N0-KF05
PX
Product view
52409_00
TECH
Tech. Details
S
Sensor head
Sensor head
AUS
Version
High reading distance
BAU
Style/housing geometry (WxHxL)
10x25x35 mm
SCH
Interface/supply voltage/output level
AUF
Resolution (edge distance A/B)
PB
Pole width
10 mm
RS
Reference signal
FS
Error signal
FV
Min. edge distance/max. movement speed
ANS
Connection technology
MS
Magnetic tape
L
Length of the Magnetic tape
mm
Enter value for L
Length of the Magnetic tape
mm
cm
inch
ft
W
Weight
Kg
TRAFFIC
Customs number
DESCRIPT
Description
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.