??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BML-S1H1-S6RC-M3AA-D0-KA00,3-S284
HELP_VARIABLE
Company
Balluff
Description
BML-S1H, 14x13x40 mm
Bill of material
BALLUFF BML-S1H1-S6RC-M3AA-D0-KA00,3-S284
VERF
Availability
Available
BC
Order code
BML05MR
TC
Product identifier
BML-S1H1-S6RC-M3AA-D0-KA00,3-S284
PX
Product view
49889_01
TECH
Tech. Details
Tech. Detail
ICON
BAU
Style
ANS
Connection type
SCH
Interface
AUSS
Output signal
AUF
Resolution
W
Weight
0.07 Kg
TRAFFIC
Customs number
MANUALDE
Manual DE
MANUALEN
Manual EN
DESCRIPT
Description
Dimension = 14 x 13 x 40 mm, Connection = Cable with connector, M12x1-Male, 12-pin, 0.3 m, PUR, Housing material = Aluminium, Interface = SSI;Analog Sin/Cos (1 Vpp ± 0,35 V), Measuring range = 64 mm, Resolution = 0.9765625 µm, Read distance = 0.01...0.35 mm, Non-linearity max. = ±7 µm, Operating voltage Ub = 4.75...5.25 VDC, Ambient temperature = -20...80 °C, Procedure direction = Lengthwise to tape, Interface coding = Gray, Approval/Conformity = cURus, CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.