??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BML-S1G0-Q71D-M5EZ-D0-S284
HELP_VARIABLE
Company
Balluff
Description
BML-S1G, 16x18,5x80 mm
Bill of material
BALLUFF BML-S1G0-Q71D-M5EZ-D0-S284
TC
Product identifier
BML-S1G0-Q71D-M5EZ-D0-S284
PX
Product view
49883_01
TECH
Tech. Details
S
Sensor head
Sensor head
BAU
Style / housing geometry (W x H x L)
16 × 18,5 × 80 mm
SCH
Interface
VS
Supply voltage
5 V DC, 10…28 V DC
DF
Data format
AUF
Resolution
PB
Pole width
2 mm
AIE
Absolute, incremental real-time signal
MFP
Min. edge distance/period
ANS
Connection technology/special versions
OPTION
with / without Insulator
MS
Magnetic tape
L
Length of the Magnetic tape
mm
DK
Thickness of the Magnetic tape
ADB
Cover strip
W
Weight
Kg
TRAFFIC
Customs number
DESCRIPT
Description
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.