??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BML-S1F1-Q61F-M310-G0-KA00,3-S284
HELP_VARIABLE
Company
Balluff
Description
BML-S1F, 12x13x35mm
Bill of material
BALLUFF BML-S1F1-Q61F-M310-G0-KA00,3-S284
VERF
Availability
Available
BC
Order code
BML08Z9
TC
Product identifier
BML-S1F1-Q61F-M310-G0-KA00,3-S284
PX
Product view
52532_03
TECH
Tech. Details
Tech. Detail
ICON
BAU
Series
SCH
Interface
AUSS
Output signal
AUF
Resolution
ANS
Connection type
W
Weight
0.05 Kg
TRAFFIC
Customs number
SORT
Special application areas
MANUALDE
Manual DE
MANUALEN
Manual EN
DESCRIPT
Description
Dimension = 12 x 13.1 x 35 mm, Connection = Cable with connector, M12x1-Male, 12-pin, 0.3 m, PUR, Housing material = Aluminium, Interface = Digital A/B (RS422), Resolution = 5 µm, Read distance = 0.01...0.35 mm, Reference signal = Individually or fixed-periodic, Operating voltage Ub = 4.75...5.25 VDC, Ambient temperature = -20...80 °C, Procedure direction = Lengthwise to tape, Approval/Conformity = cURus, CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.