??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BML-S1F1-A62Z-M310-90-KA00,3-S284
HELP_VARIABLE
Company
Balluff
Description
BML-S1F, 12x13x35mm
Bill of material
BALLUFF BML-S1F1-A62Z-M310-90-KA00,3-S284
VERF
Availability
Available
BC
Order code
BML06WW
TC
Product identifier
BML-S1F1-A62Z-M310-90-KA00,3-S284
PX
Product view
52532_03
TECH
Tech. Details
Tech. Detail
ICON
BAU
Series
BML-S1F
SCH
Interface
AUSS
Output signal
AUF
Resolution
ANS
Connection type
Cable with connector, M12x1-Male, 12-pole, 0.3 m, PUR
W
Weight
0.03 Kg
TRAFFIC
Customs number
90318020
SORT
Special application areas
Narrow installation space.
MANUALDE
Manual DE
https://assets.balluff.com/WebBinary1/MAN_BML_S1F_KA_KD_KF_KA_S284_X_D16_DOK_911613_02_000.pdf
MANUALEN
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BML_S1F_KA_KD_KF_KA_S284_X_D16_DOK_911613_02_000.pdf
DESCRIPT
Description
Dimension = 12 x 13.1 x 35 mm, Connection = Cable with connector, M12x1-Male, 12-pin, 0.3 m, PUR, Housing material = Aluminium, Interface = Analog Sin/Cos (1 Vpp ± 0,35 V), Read distance = 0.01...0.35 mm, Reference signal = Individually or fixed-periodic, Operating voltage Ub = 4.75...5.25 VDC, Ambient temperature = -20...80 °C, Procedure direction = Lengthwise to tape, Approval/Conformity = CE, UKCA, cURus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.