??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BML-M20-I30-A0-M072/054-R0
HELP_VARIABLE
Company
Balluff
Description
BML magnet ring
Bill of material
BALLUFF BML-M20-I30-A0-M072/054-R0
VERF
Availability
Available
BC
Order code
BML002K
TC
Product identifier
BML-M20-I30-A0-M072/054-R0
PX
Product view
BML002K
TECH
Tech. Details
Tech. Detail
W
Weight
0.13 Kg
TRAFFIC
Customs number
90319000
MANUALDE
Manual DE
https://assets.balluff.com/WebBinary1/MAN_BML_M____I_DE_EN_A17_DOK_928301_00_000.pdf
MANUALEN
Manual EN
https://assets.balluff.com/WebBinary1/MAN_BML_M____I_DE_EN_A17_DOK_928301_00_000.pdf
DESCRIPT
Description
Application = rotary motion, Material = Hard ferrite, Dimension, reference = (ODxIDxW), Pole width = 1 mm, Accuracy class = 200 ", Ambient temperature = -20...80 °C
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.