??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BKT 6K-010-I-S75
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BKT 6K-010-I-S75
VERF
Availability
Available
BC
Order code
BKT0014
TC
Artikelbezeichnung
BKT 6K-010-I-S75
PX
Product view
49459_01
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
W
Gewicht
0.20500 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 6K, Dimension = 12 x 34 x 21.6 mm, Interface = IO-Link Push-Pull/IO-Link NO/NC, Input function = Key disable on/off, Same function as button, Principle of operation = Contrast sensor, Principle of optical operation = Diffuse sensor, focused, Light type = LED white light, Light spot size = 1 x 4 mm at 12 mm, Range = 9.5...14.5 mm, Connection = Connector, M8x1-Male, 4-pin, Housing material = ABS, Material sensing surface = PMMA, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.