??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BKS-S216-RT14
HELP_VARIABLE
Company
Balluff
Description
Field Attachables
Bill of material
BALLUFF BKS-S216-RT14
VERF
Availability
Available
BC
Order code
BCC02HF
TC
Artikelbezeichnung
BKS-S216-RT14
PX
Product view
7200050508_AA
CONSTYLE1
Style
M8x1
CONTYPE1
Type of connector
Female
POS
Plug position
°
ICON
TRAFFIC
Customs number
85366990
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection = M8x1-Female, straight, 4-pin, A-coded, Number of connectable contacts = 4, Connection cross-section = 0.14...0.34 mm², Type of wire mounting = IDC, Cable diameter D = 2.5...5.4 mm, Operating voltage Ub = 32 VDC / 32 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP67, Ambient temperature = -40...85 °C, Approval/Conformity = cURus, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.