??
Download CAD models
CAD model selection
Selectable products: 1
BKS-S147M-00
HELP_VARIABLE
Company
Balluff
Description
Connector
Bill of material
BKS-S147M-00
VERF
Availability
no more available
BC
Order code
BCC00Z7
TC
Product identifier
BKS-S147M-00
PX
Product view
BTL7-S5_ _ (B)
TECH
Tech. Details
Tech. Detail
BAU
for Series
angle,female
AUS
Version
Straight connector, freely configurable M16 per IEC 130-9, 8-pin
W
Weight
0.074 Kg
TRAFFIC
Customs number
85366990
MANUALDE
Manual DE
https://assets.balluff.com/WebBinary1/MAN_BKS_S147M_00_DE_0211_DRW_827520_00_000.pdf
MANUALEN
Manual EN
DESCRIPT
Description
Connection = M16x0.75-Female, straight, 7-pin, Number of connectable contacts = 7, Type of wire mounting = Solder connections, Cable diameter D = 6...8 mm, Operating voltage Ub = 60 VAC, Rated current (40 °C) = 5.0 A, IP rating = IP67, Approval/Conformity = WEEE
CAE
Previews
3D
Dimension
2D