??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BKS-S146-00
HELP_VARIABLE
Company
Balluff
Description
Field Attachables
Bill of material
BALLUFF BKS-S146-00
VERF
Availability
no more available
BC
Order code
BCC0159
TC
Artikelbezeichnung
BKS-S146-00
PX
Product view
41150_00
CONSTYLE1
Style
M8x1
CONTYPE1
Type of connector
Female
POS
Plug position
°
ICON
TRAFFIC
Customs number
85366990
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection = M8x1-Female, angled, 3-pin, A-coded, Number of connectable contacts = 3, Connection cross-section = 0.25 mm², Type of wire mounting = Solder connections, Cable diameter D = 5.00 mm, Operating voltage Ub = 30 VDC, IP rating = IP67, Ambient temperature = -25...100 °C, Approval/Conformity = WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.