??
CAD모델 다운로드
CAD모델 선택
사용 가능한 제품: 1
BALLUFF BIS U-4A7-082-11C-07-S4
HELP_VARIABLE
Company
Balluff
Description
Read / write heads with integrated processor unit
Bill of material
BALLUFF BIS U-4A7-082-11C-07-S4
VERF
Availability
Available
BC
Order code
BIS01E8
TC
Product identifier
BIS U-4A7-082-11C-07-S4
PX
Product view
58652_01
ICON
TECH
Tech. Details
Tech. Detail
W
WEIGHT
0.142 Kg
DESCRIPT
Description
Special characteristics = Washdown Plus, Washdown, Product Group = UHF (860...960 MHz), Working frequency = 902…928 MHz, Dimension = Ø 30 x 98 mm, Antenna type = Planar, Polarization = circular, Output power adjustable = -7 dBm…+18 dBm (0.2 mW…64 mW), Connection = M12x1-Male, 4-pin, A-coded, Housing material = 1.4404 stainless steel, Interface = IO-Link 1.1, Operating voltage Ub = 18...30 VDC LPS Class 2, Ambient temperature = 0...70 °C, IP rating = IP68, IP69K, Approval/Conformity = FCC Part 15, IC (Radio), WEEE, Ecolab, cULus, Secondary features = Identification, Device Discovery, Signal Quality Monitoring, Basic Statistics, Operating Hours Counter, Boot Cycle Counter, Voltage and Current Monitoring, Extreme Environment Status, Storage Usage Monitoring, Variant Configuration, Pin Assignment, Secondary features for condition monitoring = Vibration monitoring, Inclination monitoring and installation aid, Internal temperature monitoring, Internal humidity detection
CAE
미리보기
3D
치수도
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..
암호