??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS M-6022-019-050-03-ST14
HELP_VARIABLE
Company
Balluff
Description
Processor units
Bill of material
BALLUFF BIS M-6022-019-050-03-ST14
VERF
Availability
Available
BC
Order code
BIS00F0
TC
Product identifier
BIS M-6022-019-050-03-ST14
PX
Product view
43233_00
POS
position
ICON
TRAFFIC
Customs number
85437090
TECH
Tech. Details
Tech. Detail
W
Weight
1.267 Kg
DESCRIPT
Description
Product Group = HF (13.56 MHz), Interface = Profibus DP Slave galvanically isolated, Supported RFID technologies = HF 13.56 MHz (BIS M), Number of connectable R/W heads / antennas = 2, Operating voltage Ub = 19.2...28.8 VDC, Housing material = Aluminium, Die casting, Ambient temperature = 0...60 °C, IP rating = IP65, with connector, Approval/Conformity = CE, UKCA, cULus, WEEE, Connection = Male, 5-pin, B-coded M12x1-Female, 5-pin, B-coded Male, 5-pin
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.