??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS M-400-045-002-07-S4
HELP_VARIABLE
Company
Balluff
Description
Read / write heads with integrated processor unit
Bill of material
BALLUFF BIS M-400-045-002-07-S4
VERF
Availability
Available
BC
Order code
BIS00LJ
TC
Product identifier
BIS M-400-045-002-07-S4
PX
Product view
44227_01
ICON
TECH
Tech. Details
Tech. Detail
W
WEIGHT
0.275 Kg
DESCRIPT
Description
Product Group = HF (13.56 MHz), Dimension = Ø 30 x 109.5 mm, Installation = metal-free (clear zone), Antenna type = round, Supported data carrier types = DIN ISO 14443, DIN ISO 15693, Connection = Connector, M12x1-Male, 4-pin, Housing material = Brass, Nickel-plated brass nuts, nickel-plated, Interface = IO-Link 1.1, Transfer rate = COM2 (38.4 kBaud), Process data IN = 10 bytes, Process data OUT = 10 bytes, Operating voltage Ub = 18...30 VDC Supports only LPS/Class 2, Ambient temperature = 0...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, FCC Part 15, IC (Radio), cULus, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.