??
CAD모델 다운로드
CAD모델 선택
사용 가능한 제품: 1
BALLUFF BIS C-600-007-652-00-KL1
HELP_VARIABLE
Company
Balluff
Description
Processor units
Bill of material
BALLUFF BIS C-600-007-652-00-KL1
VERF
Availability
no more available
BC
Order code
BIS008Z
TC
Product identifier
BIS C-600-007-652-00-KL1
PX
Product view
43213_01
POS
position
ICON
TRAFFIC
Customs number
85437090
TECH
Tech. Details
Tech. Detail
W
Weight
1.048 Kg
DESCRIPT
Description
Product Group = LF (70/455 kHz), Interface = RS232, Supported RFID technologies = LF 70/455 kHz (BIS C ), Number of connectable R/W heads / antennas = 1, Operating voltage Ub = 19.2...28.8 VDC, Housing material = ABS, Ambient temperature = 0...60 °C, IP rating = IP65, with read/write head, Approval/Conformity = CE, cULus, WEEE, Connection = Terminal strip, 19-pin
CAE
미리보기
3D
치수도
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..
암호