??
CAD모델 다운로드
CAD모델 선택
사용 가능한 제품: 1
BALLUFF BIC 1I3-P2A50-M30MI3-SM4ACA
HELP_VARIABLE
Company
Balluff
Description
Inductive couplers BIC
Bill of material
BALLUFF BIC 1I3-P2A50-M30MI3-SM4ACA
VERF
Availability
Available
BC
Order code
BIC0009
TC
Product identifier
BIC 1I3-P2A50-M30MI3-SM4ACA
PX
Product view
44730_02
ICON
ROT
Rotation
W
Weight
0.221 Kg
TRAFFIC
Customs number
85176200
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Function = Signal transmission, Signal type = unidirectional, Digital outputs = 8x PNP, Transmission distance = 0...5 mm, Component = Base, Connection = Connector, M12x1-Male, 12-pin, Rated operating voltage Ue = 24 VDC, Housing material = Nickel-plated brass, coated, Dimension = Ø 30 x 107 mm, Ambient temperature = 0...55 °C, IP rating = IP67
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
미리보기
3D
치수도
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..
암호