??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES 516-300-S295/1.250''-S4
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES 516-300-S295/1.250''-S4
VERF
Availability
no more available
BC
Order code
BHS003M
TC
Artikelbezeichnung
BES 516-300-S295/1.250''-S4
PX
Product view
41051_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Hochdruckfest
BFORM
Style
D12.7
W
Gewicht
186.000 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = 51 x 31.75 mm, Switching output = PNP, Switching frequency = 10 Hz, Housing material = Stainless steel, Connection = M12x1, 4-pin, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.