??
CAD modeli indir
CAD Model seçimi
Uygun ürünler: 1
BALLUFF BFT 6100-DX002-A06A1A-S4
HELP_VARIABLE
Company
Balluff
Description
BTS
Bill of material
BALLUFF BFT 6100-DX002-A06A1A-S4
VERF
Availability
Available
BC
Order code
BFT0007
TC
Product identifier
BFT 6100-DX002-A06A1A-S4
PX
Product view
55985_00
TECH
Tech. Details
Tech. Detail
ICON
WEBINC
Product family
Media-contacting temperature sensors
W
Weight
0.095 Kg
TRAFFIC
Customs number
90251900
DESCRIPT
Description
Measuring range = -30...150 °C, Measuring element = Pt1000, Operating voltage Ub = 10...30 VDC, Analog output = Analog, current 4…20 mA, Connection = Connector, M12x1-Male, 4-pin, Installation length from contact surface = 100 mm, Process connection = G 1/4" outer, Process connection material = 1.4571 stainless steel, Housing material = 1.4571 stainless steel, Pressure rating max. = 270 bar, Ambient temperature = -40...85 °C, IP rating = IP67, IP69, IP69K, Approval/Conformity = CE, cULus, WEEE
CAE
EPlan
Previews
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Code