??
CAD모델 다운로드
CAD모델 선택
사용 가능한 제품: 1
BALLUFF BFO D10-LA-CB-EAK-05-02
HELP_VARIABLE
Company
Balluff
Description
Reflectors, Fibers, Optics
Bill of material
BALLUFF BFO D10-LA-CB-EAK-05-02
VERF
Availability
Available
BC
Order code
BFO0051
TC
Artikelbezeichnung
BFO D10-LA-CB-EAK-05-02
PX
Product view
45848_01
ICON
TECH
Tech. Details
Tech. Detail
TRAFFIC
Customs number
90011090
DESCRIPT
Description
Version = Ø 2, standard, Use = for fiber optic base units BFB, Reference base unit = BFB 75K-001-.., Fiber type material = PMMA, Cable length L = 2 m, Material jacket = PE, Range = 130 mm, Ambient temperature = -55...70 °C, Material = 1.4305 stainless steel, Active surface, fibers = Ø 0.5 mm, Active surface, fiber arrangement = Single fiber, IP rating = IP65
CAE
미리보기
3D
치수도
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..
암호