??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BFD 3SAP-19N000-U01-LA2-C30S04
HELP_VARIABLE
Company
Balluff
Description
Ultrasonic sensors
Bill of material
BALLUFF BFD 3SAP-19N000-U01-LA2-C30S04
VERF
Availability
Available
BC
Order code
BFD0002
TC
Product identifier
BFD 3SAP-19N000-U01-LA2-C30S04
PX
Product view
7200175082_AA
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.055 Kg
TRAFFIC
Customs number
BAD7921
Design of analog output
AAD2511
Material of the cable mantle
BAD8491
Height of sensor
mm
BAD8231
Width of sensor
mm
SYMBOL
DESCRIPT
Description
Ultrasound Fluid Sensors, Series=BFD, Connection type 01=Cable with connector, Connector 01, style=M12x1, Switching output 01=Pin 4: Push-pull, Switching function 01=NO/NC, Analog output 01=Analog, voltage/Analog, current selectable, Analog output signal 01=4…20 mA, 0…10 V
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.