??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES 516-200-S8/1.250''-S5
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES 516-200-S8/1.250''-S5
VERF
Availability
Available
BC
Order code
BES05ZC
TC
Artikelbezeichnung
BES 516-200-S8/1.250''-S5
PX
Product view
7200005827_AA
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
BFORM
Style
W
Gewicht
kg
TRAFFIC
Customs number
DESCRIPT
Description
Dimension = Ø 12.7 mm x 1.25 ″, Style Housing = Ø 12.7 mm, Installation = for flush mounting, Range = 2 mm, Switching output = normally open (NO), Switching frequency = 20 Hz, Housing material = Zinc Aluminium, Material sensing surface = Duroplast, Connection = Connector, 7/8"-16 UN-Male, 3-pin, Operating voltage Ub = 20...250 VDC/20...250 VAC, Ambient temperature = -25...70 °C, Pressure rating max. = 206 bar, IP rating = IP67, Approval/Conformity = CE, cULus, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.