??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES 516-300-S358/1.025''-S4
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES 516-300-S358/1.025''-S4
VERF
Availability
Available
BC
Order code
BES05Z1
TC
Artikelbezeichnung
BES 516-300-S358/1.025''-S4
PX
Product view
7200005685_AB
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
BFORM
Style
W
Gewicht
kg
TRAFFIC
Customs number
DESCRIPT
Description
Dimension = Ø 12.7 mm x 1.025 ″, Style Housing = Ø 12.7 mm, Installation = for flush mounting, Range = 2 mm, Switching output = PNP/NPN normally open (NO), Switching frequency = 30 Hz, Housing material = Zinc Aluminium, Material sensing surface = Duroplast, Connection = Connector, M12x1-Male, 4-pin, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, Pressure rating max. = 206 bar, IP rating = IP67, Approval/Conformity = CE, cULus, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.