??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES Z04E-PSD12Z-EP00,2-504
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES Z04E-PSD12Z-EP00,2-504
VERF
Availability
Available
BC
Order code
BES05W8
TC
Artikelbezeichnung
BES Z04E-PSD12Z-EP00,2-504
PX
Product view
57533_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Standardsensoren
BFORM
Style
D7.9
W
Gewicht
0.026 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 7.9 x 24 mm, Style Housing = D7.9, Installation = for flush mounting, Range = 1.2 mm, Switching output = 2x PNP normally open (NO), Switching frequency = 5000 Hz, Housing material = Stainless steel, Material sensing surface = PBT, Connection = Cable with connector, M12x1-Male, 4-pin, TPE-V, Operating voltage Ub = 10...30 VDC, Ambient temperature = 10...100 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.