??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES Z02KR2-PSC20F-P100-S04-V
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES Z02KR2-PSC20F-P100-S04-V
VERF
Availability
Available
BC
Order code
BES03R3
TC
Artikelbezeichnung
BES Z02KR2-PSC20F-P100-S04-V
PX
Product view
43142_01
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Standardsensoren
BFORM
Style
block style
W
Gewicht
0.043 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = 17.7 x 17.7 x 47 mm, Style Housing = 17.7x17.7x47, Installation = for flush mounting, Range = 2 mm, Switching output = PNP normally open (NO), Housing material = Plastic, Material sensing surface = Plastic, Connection = Cable, M12x1-Male, 4-pin, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = CE, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.