??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES Q40KU-UPU40F-KN05
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES Q40KU-UPU40F-KN05
VERF
Availability
Available
BC
Order code
BES05Z0
TC
Artikelbezeichnung
BES Q40KU-UPU40F-KN05
PX
Product view
58408_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
BFORM
Style
W
Gewicht
0.300 kg
TRAFFIC
Customs number
DESCRIPT
Description
Dimension = 40 x 40 x 118 mm, Style Housing = 40x40, Installation = for flush mounting, Switching output = NO/NC, Housing material = Plastic, Material sensing surface = PA 6.6, Connection = Screw terminals, Operating voltage Ub = 20...275 VDC/20...253 VAC, Ambient temperature = -25...85 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.