??
CAD모델 다운로드
CAD모델 선택
사용 가능한 제품: 1
BALLUFF BES M18EG1-NSC10Z-S04G-S11
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES M18EG1-NSC10Z-S04G-S11
VERF
Availability
Available
BC
Order code
BES02Y2
TC
Artikelbezeichnung
BES M18EG1-NSC10Z-S04G-S11
PX
Product view
41334_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Hochdruckfest;Steelface
BFORM
Style
M18x1
W
Gewicht
0.059 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 18 x 63.5 mm, Style Housing = M18x1, Installation = for flush mounting, Range = 10 mm, Switching output = NPN normally open (NO), Switching frequency = 200 Hz, Housing material = Stainless steel, Material sensing surface = Stainless steel, Connection = Connector, M12x1-Male, 4-pin, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, Pressure rating max. = 60 bar, IP rating = IP67, Approval/Conformity = CE, cULus, WEEE
CAE
미리보기
3D
치수도
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..
암호