??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES 517-223-U5-E
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES 517-223-U5-E
VERF
Availability
no more available
BC
Order code
BES0247
TC
Artikelbezeichnung
BES 517-223-U5-E
PX
Product view
40800_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Standardsensoren
BFORM
Style
40x40
W
Gewicht
0.250 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = 120 x 40 x 40 mm, Style Housing = 40x40, Installation = non-flush, Range = 30 mm, Switching output = NO/NC, Switching frequency = 100 Hz, Housing material = Aluminium, Die casting PBT, Material sensing surface = PBT, Connection = Screw terminals, Operating voltage Ub = 20...250 VDC/20...250 VAC, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = CE, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.