??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES 517-139-M5-H
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES 517-139-M5-H
VERF
Availability
Available
BC
Order code
BES023R
TC
Artikelbezeichnung
BES 517-139-M5-H
PX
Product view
41045_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Standardsensoren
BFORM
Style
80x80
W
Gewicht
0.377 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = 80 x 80 x 40 mm, Style Housing = 80x80, Installation = non-flush, Range = 50 mm, Switching output = PNP normally open/normally closed (NO/NC), Switching frequency = 100 Hz, Housing material = PBT, Material sensing surface = PBT, Connection = Screw terminals, Operating voltage Ub = 10...55 VDC, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.