??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC Z032-0000-10-148-VS0CT4-050
HELP_VARIABLE
Company
Balluff
Description
Single-Ended Cordsets
Bill of material
BALLUFF BCC Z032-0000-10-148-VS0CT4-050
VERF
Availability
Available
BC
Order code
BCC0KL6
TC
Artikelbezeichnung
BCC Z032-0000-10-148-VS0CT4-050
PX
Product view
56697_00
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection = Hirose 10A-10P-12S-Female, straight, 12-pin, Cable = PVC Shielded black, 5 m, Number of conductors = 12, Conductor cross-section = 24 AWG, Cable temperature, fixed routing = -30...80 °C, Cable temperature, flexible routing = -15...80 °C, Operating voltage Ub = 140 VDC / 100 VAC, Rated current (40 °C) = 2.0 A, IP rating = IP50, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.