??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC M61L-0000-10-022-PX0LP4-100
HELP_VARIABLE
Company
Balluff
Description
Single-Ended Cordsets
Bill of material
BALLUFF BCC M61L-0000-10-022-PX0LP4-100
VERF
Availability
Available
BC
Order code
BCC06L0
TC
Artikelbezeichnung
BCC M61L-0000-10-022-PX0LP4-100
PX
Product view
45348_01
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection = M23x1-Female, straight, 19-pin, Cable = PUR black, 10 m, drag chain compatible, Number of conductors = 19, Conductor cross-section = 0.50 mm�� + 1.0 mm², Cable temperature, fixed routing = -50...80 °C, Cable temperature, flexible routing = -25...80 °C, Operating voltage Ub = 125 VDC / 125 VAC, IP rating = IP67, Approval/Conformity = CE, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.