??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC M418-Z035-AF-745-PS56NC-100
HELP_VARIABLE
Company
Balluff
Description
Double-Ended Cordsets
Bill of material
BALLUFF BCC M418-Z035-AF-745-PS56NC-100
VERF
Availability
Available
BC
Order code
BCC0L3Y
TC
Artikelbezeichnung
BCC M418-Z035-AF-745-PS56NC-100
PX
Product view
57598_00
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Connection 1 = M12x1-Female, straight, 8-pin, A-coded, Connection 2 = RJ45-Male, straight, 10-pin, Cable = PUR Shielded Green, 10 m, Number of conductors = 6, Cable temperature, fixed routing = -20...80 °C, Cable temperature, flexible routing = -20...60 °C, IP rating = IP20, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.