??
CAD모델 다운로드
CAD모델 선택
사용 가능한 제품: 1
BALLUFF BCC M414-M425-M425-U2028-030
HELP_VARIABLE
Company
Balluff
Description
Splitter
Bill of material
BALLUFF BCC M414-M425-M425-U2028-030
VERF
Availability
Available
BC
Order code
BCC0C9W
TC
Artikelbezeichnung
BCC M414-M425-M425-U2028-030
PX
Product view
50645_04
TECH
Tech. Details
Tech. Detail
ICON
WEBINC
Product family
W
Gewicht
0.200 Kg
TRAFFIC
Customs number
DESCRIPT
Description
Connection 1 = M12x1-Male, straight, 4-pin, A-coded, Connection 2 = M12x1-Female, angled, 5-pin, A-coded, Connection 3 = M12x1-Female, angled, 5-pin, A-coded, Operating voltage Ub = 250 VDC / 250 VAC, Cable = PUR black, 3 m, drag chain compatible, Rated current (40 °C) = 4.0 A, Cable temperature, fixed routing = -50...90 °C, Cable temperature, flexible routing = -25...90 °C, IP rating = IP67, IP68, IP69K/IP67, IP68, IP69K, Approval/Conformity = CE, WEEE
CAE
미리보기
3D
치수도
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..
암호